|
|
|
 |
Field Components |
 |
Honeywell field components represents the accessories for display case and
coldroom controllers, compressor pack and condenser fan controllers, temperature
monitors and front-end systems. The advanced energy saving NX inverter range is
also featured here.
|
|
Temperature Probes |
 |
|
 |
NTC and PT1000 variants. Designed to be used on front-end
systems, temperature monitors, case & coldroom controllers, and
pack controllers.
5 types. |
|
Displays |
 |
|
 |
Standard and
infrared receiver types for quick set-up and access. Designed for
Honeywell case, coldroom and pack controllers. GenusŪ network compatible.
2 types. |
|
Pressure Transducers |
 |
|
 |
Measures
the pressure of refrigerant gas within a compressor pack or condenser
fan controller.
4 types. |
|
NX Inverters |
 |
|
 |
Energy saving
variable speed drives with sensor-less or looped vector control.
From 0.25 to 110kW with IP20, IP21 & IP54 enclosures.
69 types. |
|
Energy Meter |
 |
|
 |
Single and three phase power energy meter. Designed to be
used with Honeywell Excel-Case
and Excel-Pack controllers.
1 type. |
|
Oil
Monitors |
 |
|
 |
Monitors the level
of oil in a plant compressor and pulse-charges system when oil
level falls below prescribed limits. Includes LED status
indication.
2 types. |
|
Level
Check |
 |
|
 |
Monitors the level
of liquids in a pressure vessel or tank and generates an alarm
signal before damage to plant or merchandise is experienced.
1 type. |
|
|