|
|
|
 |
Front-End Systems |
 |
Honeywell
Front-End Systems come in 2 hardware and 2 software products and are ideal
for medium to large applications. The advanced PCVisor can monitor up to 192
Genus® devices that can incorporate refrigeration, HVAC and BMS
applications, providing a fully integrated data monitoring system through
web based software. The Supervisors are used as a central access point to
view controller data such as temperature and status information. SynOpsys
and Central Station are two Windows® based applications for the monitoring
and control of remote refrigeration, HVAC and BMS applications via the
internet (TCP/IP).
|
|
Supervisor |
 |
|
 |
Front-end system with up to
192 networked controllers, 100 defrost channels
and 32 GP timer channels.
Genus® network compatible.
3 types. |
|
PCVisor |
 |
|
 |
Advanced
front-end system with up to 192 networked controllers, 100
defrost channels and 32 GP timer channels. Includes TFT
touchscreen interface with SynOpsys software preloaded.
Genus® & TCP/IP (web-enabled) network compatible.
1 type. |
|
SynOpsys |
 |
|
 |
Web-based monitoring
and control software solution for refrigeration, HVAC and BMS
applications.
Genus®, LONWORKS® & TCP/IP (web-enabled) network compatible. |
|
Central Station |
 |
|
 |
Windows® based remote refrigeration, alarm monitoring and
reporting software.
Genus® & TCP/IP (web-enabled) network compatible. |
|
|