Temperature Monitoring

Honeywell Temperature Monitors are aimed at small to medium control and monitoring applications. The advanced Visor panel can monitor up to 32 Genus® devices over two different networks. The SmartEye RF monitoring systems does away with hard-wire connections where the data is transmitted to a central Genus® front-end system. And for smaller, more mobile, temperature monitoring, we have a new range of  compact digital temperature thermometers and dataloggers.
 

 

SmartEye

Wireless monitoring system with up to 8 temperature transmitters.
Genus® and LONWORKS® network compatible.
1 type.

Thermlog

8 to 32 channel microprocessor controlled temperature logging, monitoring and alarm panel.

Genus® network compatible.
11 types.
 

Visor

Advanced microprocessor controlled temperature logging, monitoring and alarm panel. Up to 32 channels. Genus® and TCP/IP (web-enabled) network compatible.
12 types.

Datalogger

Compact, flexible temperature dataloggers with infrared download capability and software analysis program.
3 types.

Thermometer

Digital handheld thermometers providing quick and accurate temperature monitoring of product surface and core temperatures.
4 types.