Pack Controllers

Honeywell has an extensive range of condenser pack and compressor fan controllers which  are suitable for a wide variety of monitoring & control applications. From the simple Step Controller that is suitable for sequential or cyclic switching sequence to the advanced LONWORKS® compliant Excel-Pack with energy measurement, optional gas leak detection and historical alarm logging features. Honeywell Refrigeration control specialise in two network protocols for refrigeration case control:
 

Honeywell Genus® - Proprietary refrigeration network protocol from Honeywell

LONWORKS® - Open, multi-vendor control system protocol.

 

Minipack

6 types with up to 18 relays, 5 probes and integrated display. Genus® network compatible.

Excel-Pack

2 types with up to 12 relays, 3 probes and integrated display. LONWORKS® network compatible.

Step Controller

2 types with up to 8 relays and integrated LED status indication.