|
|
|
 |
Case & Coldroom Controllers |
 |
Honeywell Case & Coldroom Controllers
have been developed to work in a wide range of display cases and coldroom types.
The controllers, which can either be panel mounted on a case canopy or situated
in a tray at the base of the cabinet, can operate in 'stand-alone' or network
mode. Honeywell Refrigeration control specialise in two network protocols for
refrigeration case control:
|
 |
Honeywell Genus® -
Proprietary refrigeration network protocol from Honeywell. |
|
 |
LONWORKS® - Open,
multi-vendor control system protocol. |
|
|
Icon 100
|
 |
|
 |
6 types with up to 3
relays,
2 probes and integrated display.
Genus® network compatible. |
|
Icon 300
|
 |
|
 |
3 types with up to
5 relays, 5 probes and integrated display.
Genus®
network compatible. |
|
Tuscan Plus |
 |
|
 |
8 types with up to
5 relays
in an application package consisting of controller, up to 5
probes, display and display cable.
Genus®
network compatible. |
|
Tuscan 5
|
 |
|
 |
20 types with up to 6 relays
and 3 probes. Extensive range for all case/coldroom applications.
Genus®
network compatible. |
|
Excel-Case |
 |
|
 |
3 types with up to 6 relays,
5 probes and remote display. LONWORKS® network compatible. |
|
Coldroom Panel |
 |
|
 |
1 type with 5 relays,
2 contactors,
3 probes and integrated display. Genus® network compatible. |
|
|