Tuscan Plus

Product Literature

Refrigeration Case & Coldroom Controller
Honeywell’s Tuscan Plus enhanced display case and coldroom application package combines the Tuscan universal refrigeration controller, the display and up to 5 temperature probes.  Tuscan Plus has been developed as an all-in-one control package to monitor and control a wide range of Mechanical Valve (TEV) or Electronic Valve (EEV) cases and coldrooms.  Tuscan Plus communicates with Honeywell’s GenusŪ network as standard or can operate in ‘stand alone’ mode.  Defrost and case lighting controls are part of the feature set.

 

The new Infrared Display with remote control capability provides temperature and status information including alarm messages.  The display can be used as a simple tool to access service information and edit operating parameters.

 

The Tuscan controller can be connected to the Honeywell GenusŪ Network and can be set to receive defrost initiation, case lighting and nightblind control from the central Honeywell Supervisor unit.  An optional logging probe can be used to simulate the food temperature.

 

The controller is simple to configure with easily accessed bit switches.  A hand-held Set-up Unit is available to enable the parameters to be set or edited.

 

Alarm conditions are detected by the controller and reported on the display and over the network to in-store consoles or PCs running Honeywell Central Station Software.

 

Features
Electronic (EEV) or Mechanical (TEV) models.
Controls and monitors high temperature and low temperature cases and coldrooms.
Honeywell GenusŪ Network - Can be networked to a Honeywell Supervisor for monitoring and logging.
Configurable parameters using a Honeywell Front-End system, display or Set-up Unit.
Common hardware platform means fewer spare part variations for servicing.
Time based defrost control.
Coldroom door / plant fault monitoring.
Electric, gas or off-cycle defrost mode.
Display with or without infrared capability and optional remote control.
Up to 5 temperature monitoring probes.
Meets due diligence requirements through HACCP.

Applications
Refrigerated Cases & Coldrooms
Food Retailers
Food Processing Factories
Distribution Warehouses

Literature + Documents (PDF)
Back to Top

Tuscan Plus Datasheet