Thermostatic Expansion Valves

Product Literature

Thermostatic Expansion Valves
Thermostatic Expansion Valves are used to meter the flow of liquid refrigerant entering the evaporator at a rate that matches the amount of refrigerant being boiled off in the evaporator. The valve provides a pressure drop in the system, separating the high pressure side of the system from the low pressure side of the system, allowing the low pressure refrigerant to absorb heat onto itself.


 
Features
TBE and TBEX Series: Used in plants with one or more refrigerant circuits, especially for series installations mobile air-conditioning and cooling units with flare connection.
TLE and TLEX Series: Used in systems containing one or more cooling circuits; especially series installations such as water chillers and heat pumps with high capacities.
TLK Series: Used in large scale production for systems with small capacities such as beverage coolers and ice-cream machines.
TMV Series: Used for general refrigeration plants as well as HVAC systems and refrigerated transports.
TMVL Series: Used for general refrigerated plants as well as HVAC applications; also comes with separate soldered base in cases where you are not allowed to solder such as in supermarkets and paper industry.
TMX Series: Used for general refrigerated plants as well as HVAC applications and refrigerated transport; Suitable for large cooling systems up to 72kW . Also comes with a high-pressure compensation (balanced port) for excellent control.
TOE(X) Series: Used in plants with one or more refrigerant circuits, especially for series installations, mobile air-conditioning and cooling units with O-ring connection, e. g. bus AC, train AC, transport cooling.
Special adsorber charge of the bulb avoids a recondensation of the control charge thereby allowing the valve to operate in the most extreme conditions such as during high capacity operations at start-up or when the valve is icy.
0.65 to 92 kW range.

Literature + Documents (PDF)
Back to Top

TBE Valve Datasheet

TLE-TLEX 0.5-4.5 Valve Datasheet

TLEX 4.75-7 Valve Datasheet

TLEX 8-11 Valve Datasheet

TLK Valve Datasheet

TMV Valve Datasheet

TMVL Valve Datasheet

TMX Valve Datasheet

TOE(X) Valve Datasheet